35.1.2.8 slcd_sync_write_char
Displays a character.
int32_t slcd_sync_write_char(
struct slcd_sync_descriptor *const descr,
const uint8_t character,
uint32_t index
)
Parameters
- descr
-
Type: struct slcd_sync_descriptor Struct *const
SLCD descriptor
- character
-
Type: const uint8_t
Character to be displayed
- index
-
Type: uint32_t
Index of the character Mapping Group
Returns
Type: int32_t