35.1.2.7 slcd_sync_seg_blink
Blink a Segment.
int32_t slcd_sync_seg_blink(
struct slcd_sync_descriptor *const descr,
uint32_t seg,
const uint32_t period
)
Parameters
- descr
-
Type: struct slcd_sync_descriptor Struct *const
SLCD descriptor
- seg
-
Type: uint32_t
Segment index value is "(common terminals << 16 | segment terminal)"
- period
-
Type: const uint32_t
Blink period, unit is millisecond
Returns
Type: int32_t