34.6.2.8 spi_s_sync_break_on_ss_detect
Enable/disable break on SS desert detection.
void spi_s_sync_break_on_ss_detect(
struct spi_s_sync_descriptor * spi,
const bool enable
)
Parameters
- spi
-
Type: struct spi_s_sync_descriptor Struct *
Pointer to the HAL SPI instance.
- enable
-
Type: const bool
Set to true to break R/W loop on SS desert.
Returns
Type: void