34.6.2.1 spi_s_sync_init
Initialize the SPI Slave HAL instance and hardware.
int32_t spi_s_sync_init(
struct spi_s_sync_descriptor * spi,
void *const hw
)
Initialize SPI Slave HAL with polling mode.
Parameters
- spi
-
Type: struct spi_s_sync_descriptor Struct *
Pointer to the SPI Slave HAL instance.
- hw
-
Type: void *const
Pointer to the hardware base.
Returns
Type: int32_t
Operation status.
- 0
-
Success.
- <0
-
Error.