34.6.2.2 spi_s_sync_deinit
Deinitialize the SPI HAL instance.
void spi_s_sync_deinit(
struct spi_s_sync_descriptor * spi
)
Disable and reset SPI, de-init software.
Parameters
- spi
-
Type: struct spi_s_sync_descriptor Struct *
Pointer to the SPI Slave HAL instance.
Returns
Type: void