34.6.2.3 spi_s_sync_enable
Enable SPI.
void spi_s_sync_enable(
struct spi_s_sync_descriptor * spi
)
Parameters
- spi
-
Type: struct spi_s_sync_descriptor Struct *
Pointer to the SPI Slave HAL instance.
Returns
Type: void
Enable SPI.
void spi_s_sync_enable(
struct spi_s_sync_descriptor * spi
)
Type: struct spi_s_sync_descriptor Struct *
Pointer to the SPI Slave HAL instance.
Type: void
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.