37.4.4 timer_stop
Stop timer.
int32_t timer_stop(
struct timer_descriptor *const descr
)
This function stops the given timer. It checks if the given hardware is initialized.
Parameters
- descr
-
Type: struct timer_descriptor Struct *const
The timer descriptor of a timer to stop
Returns
Type: int32_t
Timer stopping status.