37.4.5 timer_set_clock_cycles_per_tick
Set amount of clock cycles per timer tick.
int32_t timer_set_clock_cycles_per_tick(
struct timer_descriptor *const descr,
const uint32_t clock_cycles
)
This function sets the amount of clock cycles per timer tick for the given timer. It checks if the given hardware is initialized.
Parameters
- descr
-
Type: struct timer_descriptor Struct *const
The timer descriptor of a timer to stop
- clock_cycles
-
Type: const uint32_t
The amount of clock cycles per tick to set
Returns
Type: int32_t
Setting clock cycles amount status.