37.4.6 timer_get_clock_cycles_in_tick
Retrieve the amount of clock cycles in a tick.
int32_t timer_get_clock_cycles_in_tick(
const struct timer_descriptor *const descr,
uint32_t *const cycles
)
This function retrieves how many clock cycles there are in a single timer tick. It checks if the given hardware is initialized.
Parameters
- descr
-
Type: const struct timer_descriptor Struct *const
The timer descriptor of a timer to convert ticks to clock cycles
- cycles
-
Type: uint32_t *const
The amount of clock cycles
Returns
Type: int32_t
The status of clock cycles retrieving.