37.4.7 timer_add_task
Add timer task.
int32_t timer_add_task(
struct timer_descriptor *const descr,
struct timer_task *const task
)
This function adds the given timer task to the given timer. It checks if the given hardware is initialized.
Parameters
- descr
-
Type: struct timer_descriptor Struct *const
The timer descriptor of a timer to add task to
- task
-
Type: struct timer_task Struct *const
A task to add
Returns
Type: int32_t
Timer's task adding status.