40.3.1.9 LE_BYTE3
#define LE_BYTE3( ) ((uint8_t)((a) >> 24))
#define LE_BYTE3( ) ((uint8_t)((a) >> 24))
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.