40.3.1.8 LE_BYTE2
#define LE_BYTE2( ) ((uint8_t)((a) >> 16))
#define LE_BYTE2( ) ((uint8_t)((a) >> 16))
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.