40.3.1.13 pos_of_mask
#define pos_of_mask( ) ctz(mask)
Retrieve the start position of bits mask (no more than 32 bits)
Parameters
- mask
-
Mask of which to retrieve the start position.
#define pos_of_mask( ) ctz(mask)
Retrieve the start position of bits mask (no more than 32 bits)
Mask of which to retrieve the start position.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.