40.3.1.7 LE_BYTE1
#define LE_BYTE1( ) ((uint8_t)((a) >> 8))
#define LE_BYTE1( ) ((uint8_t)((a) >> 8))
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.