4.1.4.6 ac_async_start_comparison
Start comparison.
int32_t ac_async_start_comparison(
struct ac_async_descriptor *const descr,
uint8_t comp
)
This function starts the AC comparator comparison.
Parameters
- descr
-
Type: struct ac_async_descriptor Struct *const
The pointer to AC descriptor
- comp
-
Type: uint8_t
Comparator number
Returns
Type: int32_t
The result of comparator n start operation.