53.5.4.1.1 Range Filter
The filter matches for all received frames with Message IDs in the range defined by SF1ID/SF2ID resp. EF1ID/EF2ID.
There are two possibilities when range filtering is used together with extended frames:
- EFT = “00”: The Message ID of received frames is ANDed with MCAN_XIDAM before the range filter is applied.
- EFT = “11”: MCAN_XIDAM is not used for range filtering.