53.6.1 MCAN Endian Register
Name: | MCAN_ENDN |
Offset: | 0x04 |
Reset: | 0x87654321 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
ETV[31:24] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 1 | 0 | 0 | 0 | 0 | 1 | 1 | 1 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
ETV[23:16] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 1 | 1 | 0 | 0 | 1 | 0 | 1 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
ETV[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 1 | 0 | 0 | 0 | 0 | 1 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ETV[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 1 |
Bits 31:0 – ETV[31:0] Endianness Test Value
The endianness test value is 0x87654321.