53.6.6 MCAN Nominal Bit Timing and Prescaler Register
This register can only be written if the bits CCE and INIT are set in MCAN_CCCR.
The CAN bit time may be programmed in the range of 4 to 385 time quanta. The CAN time quantum may be programmed in the range of 1 to 512 CAN core clock periods. tq = tcore clock x (NBRP + 1).
NTSEG1 is the sum of Prop_Seg and Phase_Seg1. NTSEG2 is Phase_Seg2.
Therefore the length of the bit time is (programmed values) [NTSEG1 + NTSEG2 + 3] tq or (functional values) [Sync_Seg + Prop_Seg + Phase_Seg1 + Phase_Seg2] tq.
The Information Processing Time (IPT) is zero, meaning the data for the next bit is available at the first clock edge after the sample point.
With a CAN core clock frequency of 8 MHz, the reset value of 0x06000A03 configures the MCAN for a bit rate of 500 kbit/s.
Name: | MCAN_NBTP |
Offset: | 0x1C |
Reset: | 0x06000A03 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
NSJW[6:0] | NBRP[8] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 1 | 1 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
NBRP[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
NTSEG1[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NTSEG2[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 1 | 1 |
Bits 31:25 – NSJW[6:0] Nominal (Re) Synchronization Jump Width
0 to 127: The duration of a synchronization jump is tq x (NSJW + 1).
Bits 24:16 – NBRP[8:0] Nominal Bit Rate Prescaler
0 to 511: The value by which the oscillator frequency is divided for generating the CAN time quanta. The CAN time is built up from a multiple of this quanta. CAN time quantum (tq) = tcore clock x (NBRP + 1)
Bits 15:8 – NTSEG1[7:0] Nominal Time Segment Before Sample Point
Value | Description |
---|---|
0 |
Reserved; do not use. |
1 to 255 | The duration of time segment is tq x (NTSEG1 + 1). |
Bits 6:0 – NTSEG2[6:0] Nominal Time Segment After Sample Point
Value | Description |
---|---|
0 |
Reserved; do not use. |
1 to 127 | The duration of time segment is tq x (NTSEG2 + 1). |