40.6.21 10/100 Operation
The Speed (SPD) bit in the Network Configuration register is used to select between 10 Mbps and 100 Mbps operation.
The Speed (SPD) bit in the Network Configuration register is used to select between 10 Mbps and 100 Mbps operation.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.