56.7.13 PWM Sync Channels Update Period Update Register
This register acts as a double buffer for the UPR value. This prevents an unexpected automatic trigger of the update of synchronous channels.
Name: | PWM_SCUPUPD |
Offset: | 0x30 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
UPRUPD[3:0] | |||||||||
Access | W | W | W | W | |||||
Reset | – | – | – | – |
Bits 3:0 – UPRUPD[3:0] Update Period Update
Defines the time between each update of the synchronous channels if automatic trigger of the update is activated (UPDM = 1 or UPDM = 2 in PWM Sync Channels Mode Register). This time is equal to UPR+1 periods of the synchronous channels.