56.7.17 PWM Interrupt Status Register 2
Reading PWM_ISR2 automatically clears flags WRDY, UNRE and CMPSx.
Name: | PWM_ISR2 |
Offset: | 0x40 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CMPU7 | CMPU6 | CMPU5 | CMPU4 | CMPU3 | CMPU2 | CMPU1 | CMPU0 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CMPM7 | CMPM6 | CMPM5 | CMPM4 | CMPM3 | CMPM2 | CMPM1 | CMPM0 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
UNRE | WRDY | ||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bits 16, 17, 18, 19, 20, 21, 22, 23 – CMPUx Comparison x Update
Value | Description |
---|---|
0 |
The comparison x has not been updated since the last read of the PWM_ISR2 register. |
1 |
The comparison x has been updated at least one time since the last read of the PWM_ISR2 register. |
Bits 8, 9, 10, 11, 12, 13, 14, 15 – CMPMx Comparison x Match
Value | Description |
---|---|
0 |
The comparison x has not matched since the last read of the PWM_ISR2 register. |
1 |
The comparison x has matched at least one time since the last read of the PWM_ISR2 register. |
Bit 3 – UNRE Synchronous Channels Update Underrun Error
Value | Description |
---|---|
0 |
No Synchronous Channels Update Underrun has occurred since the last read of the PWM_ISR2 register. |
1 |
At least one Synchronous Channels Update Underrun has occurred since the last read of the PWM_ISR2 register. |
Bit 0 – WRDY Write Ready for Synchronous Channels Update
Value | Description |
---|---|
0 |
New duty-cycle and dead-time values for the synchronous channels cannot be written. |
1 |
New duty-cycle and dead-time values for the synchronous channels can be written. |