56.7.37 PWM Comparison x Value Update Register
This register acts as a double buffer for the CV and CVM values. This prevents an unexpected comparison x match.
Only the first 16 bits (channel counter size) of field CVUPD are significant.
CAUTION: The write of the register PWM_CMPVUPDx must be followed by a write of
the register PWM_CMPMUPDx.
Name: | PWM_CMPVUPDx |
Offset: | 0x0134 + x*0x10 [x=0..7] |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
CVMUPD | |||||||||
Access | W | ||||||||
Reset | – |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CVUPD[23:16] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CVUPD[15:8] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CVUPD[7:0] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit 24 – CVMUPD Comparison x Value Mode Update
Note: This bit is not relevant if the counter of the channel 0 is left-aligned (CALG = 0
in PWM
Channel Mode Register)
Value | Description |
---|---|
0 | The comparison x between the counter of the channel 0 and the comparison x value is performed when this counter is incrementing. |
1 | The comparison x between the counter of the channel 0 and the comparison x value is performed when this counter is decrementing. |
Bits 23:0 – CVUPD[23:0] Comparison x Value Update
Defines the comparison x value to be compared with the counter of the channel 0.