17.5.6 Valid Bootstrap Code Detection
There are two kinds of valid bootstrap code detection, which are described in the following sections.
There are two kinds of valid bootstrap code detection, which are described in the following sections.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.