14.5.7.1 Hardware
TrustZone enables a single physical processor core to execute code safely and efficiently from both the Normal world and the Secure world. This removes the need for a dedicated security processor core, saving silicon area and power, and allowing high performance security software to run alongside the Normal world operating environment.
The two virtual processors context switch via a new processor mode called monitor mode when changing the currently running virtual processor.