65.5.4.1.6 Scheduled Pull-up/Pull-down
In order to reduce the power consumption on the VDDBU power supply, all activated pull-ups/pull-downs can be scheduled by following the steps below:
- Activate the required pull-up/pull-down.
- Measure the level on the PIOBUx pin.
- Deactivate the pull-up/pull-down.
Scheduling is enabled by setting SECUMOD_PIOBUx.SCHEDULE.
Note: This feature is only effective if the PULLUP field
indicates that a pull-up or a pull-down is connected.