1.5.3.14 SYS_WIFIPROV_Tasks Function
C
uint8_t SYS_WIFIPROV_Tasks ( SYS_MODULE_OBJ object)
Summary
Maintains the Wi-Fi Provisioning System tasks and functionalities.
Description
This function is used to run the various tasks and functionalities of Wi-Fi Provisioning system service.
Precondition
The SYS_WIFIPROV_Initialize function should have been called before calling this function.
Parameters
| Param | Description |
|---|---|
| object | SYS WIFI Provisioning object handle, returned from SYS_WIFIPROV_Initialize |
Returns
return SYS_WIFIPROV_STATUS if client provided object is valid, else return SYS_WIFIPROV_OBJ_INVALID.
Example
if (SYS_WIFIPROV_OBJ_INVALID != SYS_WIFIPROV_Tasks (wifiProvServHandle))
{
}Remarks
None