28.8.19 Calibration
Name: | CALIB |
Offset: | 0x28 |
Reset: | 0x0000 |
Property: | Write-Protected |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
BIAS_CAL[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LINEARITY_CAL[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 10:8 – BIAS_CAL[2:0] Bias Calibration Value
This value from production test must be loaded from the NVM software calibration area into the CALIB register by software to achieve the specified accuracy.
The value must be copied only, and must not be changed.
Bits 7:0 – LINEARITY_CAL[7:0] Linearity Calibration Value
This value from production test must be loaded from the NVM software calibration area into the CALIB register by software to achieve the specified accuracy.
The value must be copied only, and must not be changed.