15.6.2.6 Peripheral Clock Masking

It is possible to disable or enable the clock for a peripheral in the AHB or APBx clock domain by writing the corresponding bit in the Clock Mask register (APBxMASK - refer to APBAMASK register for details) to zero or one. Refer to the table below for the default state of each of the peripheral clocks.

Table 15-1. Peripheral Clock Default State
Peripheral Clock Default State
CLK_PAC0_APB Enabled
CLK_PM_APB Enabled
CLK_SYSCTRL_APB Enabled
CLK_GCLK_APB Enabled
CLK_WDT_APB Enabled
CLK_RTC_APB Enabled
CLK_EIC_APB Enabled
CLK_PAC1_APB Enabled
CLK_DSU_APB Enabled
CLK_NVMCTRL_APB Enabled
CLK_PORT_APB Enabled
CLK_PAC2_APB Disabled
CLK_SERCOMx_APB Disabled
CLK_TCx_APB Disabled
CLK_ADC_APB Enabled
CLK_AC_APB Disabled
CLK_DAC_APB Disabled
CLK_PTC_APB Disabled

When the APB clock for a module is not provided its registers cannot be read or written. The module can be re-enabled later by writing the corresponding mask bit to one.

A module may be connected to several clock domains (for instance, AHB and APB), in which case it will have several mask bits.

Note: Clocks should only be switched off if it is certain that the module will not be used. Switching off the clock for the NVM Controller (NVMCTRL) will cause a problem if the CPU needs to read from the flash memory. Switching off the clock to the Power Manager (PM), which contains the mask registers, or the corresponding APBx bridge, will make it impossible to write the mask registers again. In this case, they can only be re-enabled by a system reset.