15.8.8 APBA Mask

Name: APBAMASK
Offset: 0x18
Reset: 0x0000007F
Property: Write-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  EICRTCWDTGCLKSYSCTRLPMPAC0 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 1111111 

Bit 6 – EIC EIC APB Clock Enable

ValueDescription
0 The APBA clock for the EIC is stopped.
1 The APBA clock for the EIC is enabled.

Bit 5 – RTC RTC APB Clock Enable

ValueDescription
0 The APBA clock for the RTC is stopped.
1 The APBA clock for the RTC is enabled.

Bit 4 – WDT WDT APB Clock Enable

ValueDescription
0 The APBA clock for the WDT is stopped.
1 The APBA clock for the WDT is enabled.

Bit 3 – GCLK GCLK APB Clock Enable

ValueDescription
0 The APBA clock for the GCLK is stopped.
1 The APBA clock for the GCLK is enabled.

Bit 2 – SYSCTRL SYSCTRL APB Clock Enable

ValueDescription
0 The APBA clock for the SYSCTRL is stopped.
1 The APBA clock for the SYSCTRL is enabled.

Bit 1 – PM PM APB Clock Enable

ValueDescription
0 The APBA clock for the PM is stopped.
1 The APBA clock for the PM is enabled.

Bit 0 – PAC0 PAC0 APB Clock Enable

ValueDescription
0 The APBA clock for the PAC0 is stopped.
1 The APBA clock for the PAC0 is enabled.