16.8.16 Voltage References System (VREF) Control

Name: VREF
Offset: 0x40
Reset: 0x0XXX0000
Property: Write-Protected

Bit 3130292827262524 
      CALIB[10:8] 
Access R/WR/WR/W 
Reset xxx 
Bit 2322212019181716 
 CALIB[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      BGOUTENTSEN  
Access R/WR/W 
Reset 00 

Bits 26:16 – CALIB[10:0] Bandgap Voltage Generator Calibration

These bits are used to calibrate the output level of the bandgap voltage reference. These bits are loaded from Flash Calibration Row at start-up.

Bit 2 – BGOUTEN Bandgap Output Enable

ValueDescription
0 The bandgap output is not available as an ADC input channel
1 The bandgap output is routed to an ADC input channel

Bit 1 – TSEN Temperature Sensor Enable(1)

Note: As explained in the Disclaimer for the AEC-Q100 Electrical characteristics at 125°C, the Temperature Sensor (TSENS) feature must not be used with AECQ100 parts.
ValueDescription
0 Temperature sensor is disabled
1 Temperature sensor is enabled and routed to an ADC input channel