16.8.4 Power and Clocks Status

Name: PCLKSR
Offset: 0x0C
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     B33SRDYBOD33DETBOD33RDYDFLLRCS 
Access RRRR 
Reset 0000 
Bit 76543210 
 DFLLLCKCDFLLLCKFDFLLOOBDFLLRDYOSC8MRDYOSC32KRDYXOSC32KRDYXOSCRDY 
Access RRRRRRRR 
Reset 00000000 

Bit 11 – B33SRDY BOD33 Synchronization Ready

ValueDescription
0 BOD33 synchronization is complete.
1 BOD33 synchronization is ongoing.

Bit 10 – BOD33DET BOD33 Detection

ValueDescription
0 No BOD33 detection.
1 BOD33 has detected that the I/O power supply is going below the BOD33 reference value.

Bit 9 – BOD33RDY BOD33 Ready

ValueDescription
0 BOD33 is not ready.
1 BOD33 is ready.

Bit 8 – DFLLRCS DFLL Reference Clock Stopped

ValueDescription
0 DFLL reference clock is running.
1 DFLL reference clock has stopped.

Bit 7 – DFLLLCKC DFLL Lock Coarse

ValueDescription
0 No DFLL coarse lock detected.
1 DFLL coarse lock detected.

Bit 6 – DFLLLCKF DFLL Lock Fine

ValueDescription
0 No DFLL fine lock detected.
1 DFLL fine lock detected.

Bit 5 – DFLLOOB DFLL Out Of Bounds

ValueDescription
0 No DFLL Out Of Bounds detected.
1 DFLL Out Of Bounds detected.

Bit 4 – DFLLRDY DFLL Ready

This bit is cleared when the synchronization of registers between clock domains is complete.

This bit is set when the synchronization of registers between clock domains is started.

ValueDescription
0 The Synchronization is ongoing.
1 The Synchronization is complete.

Bit 3 – OSC8MRDY OSC8M Ready

ValueDescription
0 OSC8M is not ready.
1 OSC8M is stable and ready to be used as a clock source.

Bit 2 – OSC32KRDY OSC32K Ready

ValueDescription
0 OSC32K is not ready.
1 OSC32K is stable and ready to be used as a clock source.

Bit 1 – XOSC32KRDY XOSC32K Ready

ValueDescription
0 XOSC32K is not ready.
1 XOSC32K is stable and ready to be used as a clock source.

Bit 0 – XOSCRDY XOSC Ready

ValueDescription
0 XOSC is not ready.
1 XOSC is stable and ready to be used as a clock source.