14.8.2 Status

Name: STATUS
Offset: 0x1
Reset: 0x00
Property: -

Bit 76543210 
 SYNCBUSY        
Access R 
Reset 0 

Bit 7 – SYNCBUSY Synchronization Busy Status

This bit is cleared when the synchronization of registers between the clock domains is complete.

This bit is set when the synchronization of registers between clock domains is started.