33.7.2.1 BOD33

Table 33-10. BOD33 Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
Step size, between
 adjacent values in
 BOD33.LEVEL-34-mV
VHYSTHysteresis35-170mV
tDETDetection timeTime with
VDDANA < VTH
necessary to generate a
 reset signal-0.9(1)-μs
tSTARTUPStartup time-2.2(1)-μs
IIdleBOD33Current consumption in Active/Idle ModeContinuous mode25°C2548μA
-40°C to 105°C-51
Sampling mode25°C0.0340.21
-40°C to 105°C-2.45
ISbyBOD33Current Consumption in Standby modeSampling mode25°C0.1320.38μA
-40°C to 105°C-1.5
Note:
  1. These values are based on simulation. These values are not covered by test limits in production or characterization.