1.4 Environmental Compliance
Microchip qualification includes aging at various extreme temperatures, shock and vibration, temperature cycling and IR reflow simulation. The VC-860A family is capable of meeting the following qualification tests:
| Parameter | Conditions |
|---|---|
| Drop Test | 120 cm height, 3 times |
| Mechanical Vibration |
1.X: Vibrating at 10 Hz for 10 min, at 55 Hz for 20 min, at 10 Hz for 2 min. 2.Z: Vibrating at 10 Hz for 10min, at 55 Hz for 20 min, at 10 Hz for 2 min. |
| Reflow | 260 ± 3°C, 3 times |
| Temperature Humidity | 85°C/85% RH, 168 hours |
| Temperature Cycling |
–55/125°C, 30 min, 100 cycles |
| Moisture Sensitivity Level | MSL 1 |
| Contact Pads | Gold over Nickel |