4.289.2 __AVR_LIBC_VERSION__
Numerical representation of the current library version.
In the numerical representation, the major number is multiplied by 10000, the minor number by 100, and all three parts are then added. It is intented to provide a monotonically increasing numerical value that can easily be used in numerical checks.