2.1.13 boot_signature_byte_get
boot_signature_byte_get(addr)
Read the Signature Row byte at address. For some MCU types, this function can also retrieve the factory-stored oscillator calibration bytes.
Parameter
address can be 0-0x1f as documented by the datasheet. Note:
The values are MCU type dependent.