11.2 Recommended Operating Conditions

The following table provides the recommended operating conditions for the Microchip SAMA7G54 System-On-Module.

Table 11-2. Recommended Operating Conditions
Symbol ParameterMinMaxUnit
All I/OI/O Supply Voltage on VDD_3V3 Power rail3.233.37V
VDDQSPI0QSPI0 Supply Voltage1.73.6V
VDDIOP0I/O Supply Voltage on VDDIOP0 Power Rail1.73.6V
VDDSDMMC0I/O Supply Voltage on VDDSDMMC0 Power Rail1.71.9V
3.03.6V
VDDSDMMC1I/O Supply Voltage on VDDSDMMC1 Power Rail 1.71.9V
3.03.6V
5V_MAINMain Supply Voltage3.35.5V
VBATBackup Supply Voltage1.73.6V
TAModule Operating Ambient Temperature-40+85°C
TJ_MPU(1)MPU Junction Temperature-40+105°C
Note:
  1. The MPU junction temperature can be read with the integrated temperature sensor. Refer to the “SAMA7G5 Series Temperature Sensor Calibration” application note (see Reference Documents). TJ must be characterized in-application to make sure this specification is met.