3.1.3 Generating a Certificate Signing Request and a Public Certificate
Perform the following steps to generate the Certificate Signing Request (CSR) and public certificate:
- Generate the CSR using the server
key (
server.key) and using the openssl req -new -key server.key -out server.csr command. - Self-sign the certificate using
the CA certificate and generate the public key using the openssl x509 -req -days
365 -in server.csr -CA winc_root.crt -CAkey winc_root.key -set_serial 01 -out
server.crt command.
The above-generated certificates (
server.crt,server.keyandwinc_root.cer) are used for server authentication. During server authentication,server.crtandserver.keyare used by the RADIUS server. The root certificatewinc_root.ceris flashed into the ATWINC using the root certificate downloader.
server.crtmust be signed bywinc_root.cer
Note:
- Server authentication
requires
server.keyandwinc_root.cercertificates. - Client authentication does not use a certificate.