11.9.7 Cache Monitor Configuration

Name: MCFG
Offset: 0x28
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       MODE[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – MODE[1:0] Cache Controller Monitor Counter Mode

This field selects the type of data monitored.
ValueNameDescription
0x0 CYCLE_COUNT Cycle counter
0x1 IHIT_COUNT Instruction hit counter
0x2 DHIT_COUNT Data hit counter
0x3 — Reserved