11.9.8 Cache Monitor Enable

Name: MEN
Offset: 0x2C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        MENABLE 
Access R/W 
Reset 0 

Bit 0 – MENABLE Cache Controller Monitor Enable

Writing a ‘0’ to this bit disables the monitor counter.

Writing a ‘1’ to this bit enables the monitor counter.