23.5.2 PMD2 - Peripheral Module Disable 2 Register

Note: This register bits are only writable when CFGCON0.PMDLOCK = 0.
Name: PMD2
Offset: 0x00D0
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 REFO4MDREFO3MDREFO2MDREFO1MD  REFO6MDREFO5MD 
Access R/W/LR/W/LR/W/LR/W/LR/W/LR/W/L 
Reset 000000 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bit 31 – REFO4MD Reference (Clock) Out 4 Disable

ValueDescription
1 Disables the Reference (clock) out 4
0 Enables the Reference (clock) out 4

Bit 30 – REFO3MD Reference (Clock) Out 3 Disable

ValueDescription
1 Disables the Reference (clock) out 3
0 Enables the Reference (clock) out 3

Bit 29 – REFO2MD Reference (Clock) Out 2 Disable

ValueDescription
1 Disables the Reference (clock) out 2
0 Enables the Reference (clock) out 2

Bit 28 – REFO1MD Reference (Clock) Out 1 Disable

ValueDescription
1 Disables the Reference (clock) out 1
0 Enables the Reference (clock) out 1

Bit 25 – REFO6MD Reference (Clock) Out 6 Disable

ValueDescription
1 Disables the Reference (clock) out 6
0 Enables the Reference (clock) out 6

Bit 24 – REFO5MD Reference (Clock) Out 5 Disable

ValueDescription
1 Disables the Reference (clock) out 5
0 Enables the Reference (clock) out 5