23.5.3 PMD3 - Peripheral Module Disable 3 Register
Note: This register's bits are only writable when CFGCON0.PMDLOCK =
0.| Name: | PMD3 |
| Offset: | 0x00E0 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TCC2MD | TCC1MD | TCC0MD | TC7MD | TC6MD | TC5MD | TC4MD | |||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TC3MD | TC2MD | TC1MD | TC0MD | DACMD | SER2MD | SER1MD | SER0MD | ||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 14 – TCC2MD TCC2 Module Disable
| Value | Description |
|---|---|
| 1 | Disables the TCC2 module |
| 0 | Enables the TCC2 module |
Bit 13 – TCC1MD TCC1 Module Disable
| Value | Description |
|---|---|
| 1 | Disables the TCC1 module |
| 0 | Enables the TCC1 module |
Bit 12 – TCC0MD TCC0 Module Disable
| Value | Description |
|---|---|
| 1 | Disables the TCC0 module |
| 0 | Enables the TCC0 module |
Bit 11 – TC7MD TC7 Module Disable
| Value | Description |
|---|---|
| 1 | Disables the TC7 module |
| 0 | Enables the TC7 module |
Bit 10 – TC6MD TC6 Module Disable
| Value | Description |
|---|---|
| 1 | Disables the TC6 module |
| 0 | Enables the TC6 module |
Bit 9 – TC5MD TC5 Module Disable
| Value | Description |
|---|---|
| 1 | Disables the TC5 module |
| 0 | Enables the TC5 module |
Bit 8 – TC4MD TC4 Module Disable
| Value | Description |
|---|---|
| 1 | Disables the TC4 module |
| 0 | Enables the TC4 module |
Bit 7 – TC3MD TC3 Module Disable
| Value | Description |
|---|---|
| 1 | Disables the TC3 module |
| 0 | Enables the TC3 module |
Bit 6 – TC2MD TC2 Module Disable
| Value | Description |
|---|---|
| 1 | Disables the TC2 module |
| 0 | Enables the TC2 module |
Bit 5 – TC1MD TC1 Module Disable
| Value | Description |
|---|---|
| 1 | Disables the TC1 module |
| 0 | Enables the TC1 module |
Bit 4 – TC0MD TC0 Module Disable
| Value | Description |
|---|---|
| 1 | Disables the TC0 module |
| 0 | Enables the TC0 module |
Bit 3 – DACMD DAC Module Disable
| Value | Description |
|---|---|
| 1 | Disables the DAC module |
| 0 | Enables the DAC module |
Bit 2 – SER2MD SERCOM 2 Module Disable
| Value | Description |
|---|---|
| 1 | Disables the SERCOM 2 module |
| 0 | Enables the SERCOM 2 module |
Bit 1 – SER1MD SERCOM 1 Module Disable
| Value | Description |
|---|---|
| 1 | Disables the SERCOM 1 module |
| 0 | Enables the SERCOM 1 module |
Bit 0 – SER0MD SERCOM 0 Module Disable
| Value | Description |
|---|---|
| 1 | Disables the SERCOM 0 module |
| 0 | Enables the SERCOM 0 module |