16.11.3 32-bit Cyclic Redundancy Check (CRC32)

The DSU unit provides support for calculating a Cyclic Redundancy Check (CRC32) value for a memory area (including Flash and AHB RAM).

When the CRC32 command is issued from:
  • The internal range, the CRC32 can be operated at any memory location
  • The external range, the CRC32 operation is restricted; DATA, ADDR, and LENGTH values are forced (see the following table)
Table 16-6. AMOD Bit Descriptions when Operating CRC32
AMOD[1:0]Short NameExternal Range Restrictions
0ARRAYCRC32 is restricted to the full Flash array area. DATA forced to 0xFFFFFFFF before calculation (no seed).
1-3Reserved—

The algorithm employed is the industry standard CRC32 algorithm using the generator polynomial 0xEDB88320 (reversed representation).