2 Pin Description

Figure 2-1. 6-Lead TSOT-23 (D6)
Figure 2-2. 6-Lead 1.6mm x 1.6mm UDFN (MT)
Figure 2-3. 6-Lead 2mm x 2mm UDFN (MT)
Figure 2-4. 8-Lead 2mm x 2mm UDFN (MT)
Table 2-1. Pin Descriptions
Pin Number TSOT-23 (6L)Pin Number 1.6mm x 1.6mm (6L)Pin Number 2mm x 2mm (6L)Pin Number 2mm x 2mm (8L)Pin NamePin Function
1667/RESET

/RESET is an active-low output pin and is available in an open-drain or push-pull configuration.

In the open-drain configuration, a pull-up resistor to VDD is required and /RESET pin is asserted low when /MR is set to a logic low or the SNS voltage decreases below the threshold voltage. /RESET will remain low for the reset timeout delay after SNS > (VTH + VHYST) and /MR is set to a logic high.

The push-pull configuration does not require a pull-up resistor and behaves exactly the same as the open-drain configuration.

1668RESETReset is an active-high push-pull output and is asserted high when /MR is set to a logic low or the SNS voltage decreases below the threshold voltage. RESET will remain high for the reset timeout delay after SNS > (VTH + VHYST) and /MR is set to a logic high.
2556GNDSupply Ground.
3445/MRManual reset is an active-low input logic level pin and is internally pulled to VDD through a 90kΩ pull-up resistor. Pulling the /MR input to a logic low asserts RESET and /RESET pins. /RESET will remain low and RESET will remain high for the reset timeout delay after /MR is pulled to logic high.
4334CTHProgrammable timeout delay. Connect a capacitor to ground to set a user-defined reset delay time.
5223SNSVoltage monitor input. Connect the Sense pin to the voltage to be monitored through a resistor divider. When this voltage decreases below the threshold voltage, VTH, /RESET is asserted low and RESET is asserted high.
6112VDDSupply voltage pin. Bypass with a 1µF capacitor from this pin to GND.
———1ENEnable input function is only available in the MIC2793 version. This pin enables the /MR input function and RESET and /RESET outputs. When EN is in a logic low state, the reset outputs are deasserted. The EN pin has an internal 90kΩ pull-up resistor to VDD.
—EPEPEPePADExposed Pad. Connect to ground plane.