Features

  • 1.5V to 5.5V Operating Supply Voltage Range
  • Ultra-Fast Propagation Delay (1µs Typically)
  • 0.4V Reference Voltage (SNS Pin)
    • ±1.0% Threshold Accuracy from –40°C to +125°C
    • Monitored Voltage Range from 0.4V to 5.5V
  • Programmable Reset Timeout Delay (from 1ms to 10 sec.)
  • Manual Reset Input with an Internal Pull-Up Resistor
  • Active-High Enable Input Pin (MIC2793 Only)
  • The MIC2790/1/3 Feature Multiple Output Options:
    • Open-Drain Active-Low (/RESET)
    • Push-Pull Active-Low (/RESET)
    • Push-Pull Active-High (RESET)
  • –40°C to +125°C Junction Temperature Range
  • 6-Lead TSOT-23 (MIC2790)
  • 6-Lead 2mm x 2mm UDFN (MIC2790)
  • 6-Lead 1.6mm x 1.6mm UDFN (MIC2791)
  • 8-Lead 2mm x 2mm UDFN (MIC2793)