10 Product Identification System
| PART NO. | XX | -XXX | XX | -XX |
|---|---|---|---|---|
| Device | Output | SNS Threshold Voltage | Package | Media Type |
| Device: |
MIC2790: Supervisor with High-Accuracy, Ultra-Fast Propagation Delay, and Capacitor-Programmable Reset Delay MIC2791: Supervisor with High-Accuracy, Ultra-Fast Propagation Delay, and Capacitor-Programmable Reset Delay in 1.6mm x 1.6mm UDFN Package MIC2793: Supervisor with High-Accuracy, Ultra-Fast Propagation Delay, Capacitor-Programmable Reset Delay, and Active High Enable Pin |
| Output: |
H = Open-Drain /RESET Output (Active-Low) L = Push-Pull /RESET Output (Active-Low) N = Push-Pull RESET Output (Active-High) LH = Push-Pull /RESET Output (Active-Low) and Push-Pull RESET Output (Active-High) (MIC2793 only) NH = Open-Drain /RESET Output (Active-Low) and Push-Pull RESET Output (Active-High) (MIC2793 only) |
| SNS Threshold Voltage: |
04V = 0.4V |
| Package: |
D6 = 6-Lead TSOT-23 (MIC2790 only) MT = 6-Lead 1.6mm x 1.6mm UDFN (MIC2791 only) MT = 6-Lead 2mm x 2mm UDFN (MIC2790 only) MT = 8-Lead 2mm x 2mm UDFN (MIC2793 only) |
| Media Type: |
TR = 500/Reel (TSOT-23 only) TR = 5,000/Reel (UDFN only) |
Examples:
- MIC2790N-04VDG-TR: MIC2790, Open-Drain /RESET Output (Active-Low), 0.4V SNS Threshold Voltage, 6-Lead TSOT-23, 500/Reel
- MIC2791L-04VMT-TR: MIC2791, L = Push-Pull /RESET Output (Active-Low), 0.4V SNS Threshold Voltage, 6-Lead 1.6mm x 1.6mm UDFN, 5,000/Reel
- MIC2793NH-04VMT-TR: MIC2793, Open-Drain /RESET Output (Active-Low) and Push-Pull RESET Output (Active-High), 0.4V SNS Threshold Voltage, 8-Lead 2mm x 2mm UDFN, 5,000/Reel
Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.