1 Electrical Characteristics

Table 1-1. Absolute Maximum Ratings
Supply Voltage (VDD)–0.3V to +6.0V
SNS–0.3V to +4.5V
/MR, EN, CTH–0.3V to VDD
RESET, /RESET–0.3V to VDD
ESD RatingsESD Sensitive (Note 1)

Notice: Exceeding the absolute maximum ratings may damage the device.

  1. Devices are ESD sensitive. Handling precautions are recommended. Human body model, 1.5kΩ in series with 100pF.
Table 1-2. Operating Ratings
Supply Voltage (VDD)+1.5V to +5.5V
SNS0V to +4.0V
/MR, EN, CTH0V to VDD
RESET, /RESET0V to VDD
Notice: The device is not guaranteed to function outside its operating ratings.
Table 1-3. Electrical Characteristics
VDD = 3.3V, R/RESET = 100kΩ, CTH = 1nF, TA = +25°C; bold values valid for –40°C ≤ TA ≤ +125°C, unless noted. (Note 1)
ParameterSymbolMin.Typ.Max.UnitsConditions
Supply Specifications
Supply VoltageVDD1.5—5.5V/RESET output valid
Supply CurrentIDD—4070µA

VDD = EN = /MR = 3.3V;

RESET and /RESET not asserted

—5080

VDD = EN = /MR = 5V;

RESET and /RESET not asserted

Sense Specifications
Sense Threshold VoltageVTH—0.4—V—
Sense Threshold Accuracy–1.0—+1.0%—
HysteresisVHYST–2.5±1.5+2.5%Sense rising
Sense Input Bias CurrentISNS–15—+15nA—
RESET and /RESET Output Specifications
SNS to RESET and /RESET Propagation DelaytP_SNS—12.2µs

SNS = VTH × 1.05 to VTH × 0.95,

Note 2

/RESET Logic Low Output VoltageVOL——0.3VIOL = 1mA (open-drain only)
RESET Logic High Output Voltage VOH

>0.9 × VDD

——VIOH ≤ 1mA (push-pull only)
/RESET Leakage Current IOH——1µA/RESET not asserted (open-drain only)
RESET and /RESET Timeout DelaytD0.451.051.8msCTH = 100pF
0.51.21.9secCTH = 180nF
/MR Input Specifications
/MR Internal Pull-Up ResistanceR/MR—90—kΩ—
/MR to RESET and /RESET Propagation DelaytP_/MR—100—ns—
/MR Logic Low Input VoltageVIL——0.5V—
/MR Logic High Input VoltageVIH1.2——V—
EN Input Specifications (MIC2793 Only)
EN Internal Pull-Up ResistanceREN—90—kΩ—
EN to RESET and /RESET Propagation DelaytP_EN—100—ns/MR = logic low
EN Logic Low Input VoltageVENL——0.5V—
EN Logic High Input VoltageVENH1.2——V—
  1. Specification for packaged product only.
  2. SNS to RESET and/or /RESET propagation delay is the delay time for SNS voltage to transition from VTH x 1.05 to VTH x 0.95 to RESET and/or /RESET.
Table 1-4. Temperature Specifications
ParametersSymbolMin.Typ.Max.UnitsConditions
Temperature Ranges
Junction Temperature RangeTJ–40—+125°C—
Storage Temperature RangeTS–55—+150°C—
Lead TemperatureTLEAD——+260°CSoldering, 10 sec.
Package Thermal Resistances
Thermal Resistance, 6-Lead TSOT-23θJA—177.2—°C/W—
Thermal Resistance, 6-Lead 1.6mm x 1.6mm UDFNθJA—92.4—°C/W—
Thermal Resistance, 6-Lead 2mm x 2mm UDFNθJA—90—°C/W—
Thermal Resistance, 8-Lead 2mm x 2mm UDFNθJA—90—°C/W—