6 Typical Application Schematic

| Item | Part Number | Manufacturer | Description | Qty. |
|---|---|---|---|---|
| C1 | 06036D225KAT2A | AVX |
2.2µF, 6.3V, X5R, 0603 | 1 |
| GRM188R60J225KE19D | Murata | |||
| C1608X5R0J225KT | TDK | |||
| C2 | 01016D102KAT2A | AVX | 1nF, 6.3V, X5R, 0603 | 1 |
| GRM155R60J102KA01D | Murata | |||
| C0402X5R0J102K020BC | TDK | |||
| R1 | CRCW060350K0FKEA | Vishay Dale | 50kΩ, 1%, 1/10W, 0603 | 1 |
| R2 | CRCW060328K7FKEA | Vishay Dale |
28.7kΩ, 1%, 1/10W, 0603 | 1 |
| R3 | CRCW060313K7FKEA | Vishay Dale |
13.7kΩ, 1%, 1/10W, 0603 | 1 |
| R5, R6 | CRCW06031003FKEA | Vishay Dale | 100kΩ, 1%, 1/10W, 0603 | 2 |
| U1 | MIC2793NH-04VMT | Microchip Technology Inc. | Supervisor with High-Accuracy, Ultra-Fast Propagation Delay, and Capacitor-Programmable Reset Delay | 1 |