3.3.7 I/O Pin Electrical Specifications
| Standard
Operating Conditions: VDDIO = AVDD = 1.8V to 5.5V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for extended temperature | |||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| DI_1A | VIL(1) | I/O Pins | — | — | 0.2 x VDD | V | |
| DI_1B | With I2C Levels | — | — | 0.3 x VDD | |||
| DI_1C | RESET pin | — | — | 0.2 x VDD | |||
| DI_3A | VIH(1) | I/O pins | 0.8 x VDD | — | — | V | |
| DI_3B | With I2C Levels | 0.7 x VDD | — | — | |||
| DI_3C | RESET pin | 0.8 x VDD | — | — | |||
| DI_5 | VOL | Output voltage low VDD pins | — | — | 0.6 | V | VDD = 3.0V @ IOL = 10 mA |
| DI_7 | Output voltage low VDDIO2 pins | — | — | 0.6 | VDDIO2 = 3.0V @ IOL = 10 mA | ||
| DI_9 | VOH | Output voltage high VDD pins | VDD - 0.7 | — | — | VDD = 3.0V @ IOH = 6 mA | |
| DI_11 | Output voltage high VDDIO2 pins | VDD - 0.7 | — | — | VDDIO2 = 3.0V @ IOH = 6 mA | ||
| DI_13A | IIL | Input pin leakage current on VDD pins | — | 5 | 125 | nA |
GND ≤ VPIN ≤ VDD(max) (VPIN = Voltage present on pin) |
| DI_13B | Input pin leakage current on VDDIO2 pins | — | 5 | 125 | nA |
GND ≤ VPIN ≤ VDDIO2(max) (VPIN = Voltage present on pin) | |
| DI_17 | RPUP(1) | Internal pull-up (DIR =
0, OUT= 1, PULLEN =
1) | 15 | 20 | 33 | kΩ | VDD / VDDIO2 = 3V |
| DI_25 | tRISE(1) | I/O pin rise time | — | 22 | — | ns |
Slew rate limit disabled VDD / VDDIO2 = 3V, CLOAD = 30 pf (MAX) |
| — | 45 | — | ns | Slew rate limit enabled VDD / VDDIO2 = 3V, CLOAD = 30 pf (MAX) | |||
| DI_27 | tFALL(1) | I/O pin fall time | — | 16 | — | ns | Slew rate limit disabled
VDD / VDDIO2 = 3V, CLOAD = 30 pf (MAX) |
| — | 30 | — | ns | Slew rate limit enabled VDD / VDDIO2 = 3V, CLOAD = 30 pf (MAX) | |||
|
Note:
| |||||||