3.3.19 Configurable Custom Logic (CCL) Electrical Specifications
| Standard
Operating Conditions: VDDIO = AVDD = 1.8V to 5.5V (unless otherwise
stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for extended temperature | |||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| CCL_1 | tSU_CCL_FF | Setup time for CCL data to clock for flip-flop modes | — | — | — | ns | |
| CCL_3 | fGCLK_CCL | CCL peripheral clock module | — | — | FCLK_43 | MHz | |